05.08.2020 17:16:02
Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 5
  • ETIM 6
  • ETIM 7
Minimize
3ZS2812-8CC20-0YA0
Product
Image similar
Powermanager System 5 powermanager V3.x basic package, up to 10 devices software on dvd, license on usb stick; software for server and client; for windows operating systems; eight languages incl. 5 PAC2200 Modbus TCP 1A/5A variant 7KM2200-2EA30-1EA1
List Price Show prices
Customer Price Show prices
Alternative Buying Options
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3ZS2812-8CC20-0YA0
Product Description Powermanager System 5 powermanager V3.x basic package, up to 10 devices software on dvd, license on usb stick; software for server and client; for windows operating systems; eight languages incl. 5 PAC2200 Modbus TCP 1A/5A variant 7KM2200-2EA30-1EA1
Product family SENTRON powermanager
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 15M / 1DD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 5 Day(s)
Net Weight (kg) 1,230 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 250,00 x 390,00 x 190,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869568232
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID LV10
Product Group 5308
Group Code P360
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-25-90
eClass 7.1 27-24-25-90
eClass 8 27-24-25-90
eClass 9 27-24-25-90
eClass 9.1 27-24-25-90
ETIM 6 EC001435
ETIM 7 EC001435
UNSPSC 15 43-23-26-08
|