***spare part*** SIPLUS IPC 427D based on 6AG4140-4DK04-3AB0 with conformal coating, 0…+55 °C, SIMATIC IPC427D (Microbox PC), HD graphic onboard, 24 V DC power supply; Core I3-3217UE; 2x Gbit Ethernet (IE/PN); PROFIBUS DP 12; 2 GB with NVRAM; WIN Embedded Standard 7, 32 bit; CFast 8 GB, without internal mass storage; WinAC RTX 2010 SP2
Notes
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
Article Number |
6AG1140-4DK04-4AB3 |
Product Description |
***spare part*** SIPLUS IPC 427D based on 6AG4140-4DK04-3AB0 with conformal coating, 0…+55 °C, SIMATIC IPC427D (Microbox PC), HD graphic onboard, 24 V DC power supply; Core I3-3217UE; 2x Gbit Ethernet (IE/PN); PROFIBUS DP 12; 2 GB with NVRAM; WIN Embedded Standard 7, 32 bit; CFast 8 GB, without internal mass storage; WinAC RTX 2010 SP2
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 17.12.2020 |
Notes |
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
|
Price Group |
S20 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
65 Day(s) |
Net Weight (kg) |
3,000 Kg |
Packaging Dimension |
13,97 x 26,20 x 5,05 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618070915 |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4395 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 20.12.2012 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Not available |
|
|
|