06.07.2022 03:04:00
Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
Minimize
6AV2128-3UB06-0AP0
Product
Image similar
starter kit MTP1900 Unified Comfort, consisting of: MTP1900 Unified Comfort; WinCC Unified Comfort (TIA Portal); Edge Runtime license; Industrial Ethernet cable; for test purposes; SIMATIC SD indoor card 32 GB; 5 protective films
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number 6AV2128-3UB06-0AP0
Product Description starter kit MTP1900 Unified Comfort, consisting of: MTP1900 Unified Comfort; WinCC Unified Comfort (TIA Portal); Edge Runtime license; Industrial Ethernet cable; for test purposes; SIMATIC SD indoor card 32 GB; 5 protective films
Product family SIMATIC HMI Unified Comfort Panels Standard
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 2SP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works 200 Day(s)
Net Weight (kg) 6,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793480
UPC 195125062429
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80.1
Product Group 3401
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.03.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 1.2 27-33-02-01
eClass 6 27-24-23-02
eClass 7.1 27-24-23-02
eClass 8 27-24-23-02
eClass 9 27-33-02-01
eClass 9.1 27-33-02-01
ETIM 7 EC001412
ETIM 8 EC001412
IDEA 4 6607
UNSPSC 15 43-21-15-06
|