SITOP 25-year anniversary package Power supply with selective protection; Content: SITOP PSU100S 24 V/10 A and SITOP PSE200U 4x 0.5-3 A Single channel message
Notes
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
Article Number |
6EP4754-2JS5 |
Product Description |
SITOP 25-year anniversary package Power supply with selective protection; Content: SITOP PSU100S 24 V/10 A and SITOP PSE200U 4x 0.5-3 A Single channel message
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2020 |
Notes |
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
|
Price Group |
5ZT |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : N / AL : N |
Standard lead time ex-works |
1 Day(s) |
Net Weight (kg) |
0,900 Kg |
Packaging Dimension |
165,00 x 243,00 x 138,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515155409 |
UPC |
804766553592 |
Commodity Code |
85044090 |
LKZ_FDB/ CatalogID |
KT10-PE |
Product Group |
4741 |
Group Code |
R315 |
Country of origin |
Austria |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.08.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Not available |
|
|
|