SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7521-1BP00-4YB5
No picture available
**Promotion high-channel modules** SIMATIC S7-1500, promotional package consisting of: 1 x 64-channel digital input module DI 64x24VDC SNK/SRC BA (6ES7521-1BP00-0AA0) 2 x connecting cable 2 m (6ES7923-5BC00-0GB0) 2 x connection module TP1 (1-wire connection, with LED, sinking input, push-in terminal); (6ES7924-2AA20-0BC0) Max. 5 Kits per ordering party !!! No further discount possible. *** Promotion limited until September 30, 2022 ***
Notes
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number 6ES7521-1BP00-4YB5
Product Description **Promotion high-channel modules** SIMATIC S7-1500, promotional package consisting of: 1 x 64-channel digital input module DI 64x24VDC SNK/SRC BA (6ES7521-1BP00-0AA0) 2 x connecting cable 2 m (6ES7923-5BC00-0GB0) 2 x connection module TP1 (1-wire connection, with LED, sinking input, push-in terminal); (6ES7924-2AA20-0BC0) Max. 5 Kits per ordering party !!! No further discount possible. *** Promotion limited until September 30, 2022 ***
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2022
Notes
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
Price data
Price Group 2SP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 1,500 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125345454
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group 4544
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08.07.2021
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;