SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7822-0AA06-4YE5
No picture available
SIMATIC STEP 7 Basic V16, Trainer Pack Upgrade V16, Engineering Software; Upgrade for 6* V1X Single/ Floating-> V16 Floating; SW and documentation on DVD; License key on USB flash drive; 6 languages: de,en,fr,es,it,zh; Executable in Windows 7 (64-bit); Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016/2019 (64); for configuration of S7-1200, SIMATIC Basic Panels; Only for training purposes
Notes
Product is no longer available. Successor:
6ES7822-0AA23-4YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6ES7822-0AA06-4YE5
Product Description SIMATIC STEP 7 Basic V16, Trainer Pack Upgrade V16, Engineering Software; Upgrade for 6* V1X Single/ Floating-> V16 Floating; SW and documentation on DVD; License key on USB flash drive; 6 languages: de,en,fr,es,it,zh; Executable in Windows 7 (64-bit); Windows 10 (64-bit), Windows Server 2012R2 (64-bit), Windows Server 2016/2019 (64); for configuration of S7-1200, SIMATIC Basic Panels; Only for training purposes
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 20.08.2021
Notes
Product is no longer available. Successor:
6ES7822-0AA23-4YE5 Compare Products
Successor information
Successor 6ES7822-0AA23-4YE5
Successor Description SIMATIC STEP 7 Basic V19, Trainer Pack upgrade V19, engineering software; upgrade for 6* V1x Single/ Floating-> V19 Floating; software and documentation on DVD; license key on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1200; SIMATIC Basic Panels; SIMATIC Unified Basic Panels; only for training purposes ******************************* system requirements see www.siemens.com/compatool
Price data
Price Group 2SP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,501 Kg
Packaging Dimension 18,40 x 26,70 x 3,20
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125000667
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X07B
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;