20.08.2022 01:21:24
Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
Minimize
6GK5766-1GE00-3LA0
Product
Image similar
promotional package Wi-Fi 6, SCALANCE WxM766-1 opt. 2, 2x SCALANCE WAM766-1, 1x SCALANCE WUM766-1, 6x antenna ANT795-4MX, 3x M12 power connect. cable 2 m, 3x IE TP Cord M12/RJ45, 3x control connecting cable, 2x CLP 2 GB AP iFeatures, 1x CLP 2 GB client iFeatures, only one order per customer, for operation outside of USA/Israel .
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6GK5766-1GE00-3LA0
Product Description promotional package Wi-Fi 6, SCALANCE WxM766-1 opt. 2, 2x SCALANCE WAM766-1, 1x SCALANCE WUM766-1, 6x antenna ANT795-4MX, 3x M12 power connect. cable 2 m, 3x IE TP Cord M12/RJ45, 3x control connecting cable, 2x CLP 2 GB AP iFeatures, 1x CLP 2 GB client iFeatures, only one order per customer, for operation outside of USA/Israel .
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 5TP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day(s)
Net Weight (kg) 0,100 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623801603
UPC 195125310964
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group X04K
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 19-17-02-12
eClass 6 19-17-02-01
eClass 7.1 19-17-02-01
eClass 8 19-17-02-01
eClass 9 19-17-02-01
eClass 9.1 19-17-02-01
ETIM 7 EC000816
ETIM 8 EC000816
|