SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3255-0AA00-4JA0
No picture available
SINAMICS G120 INTELLIGENT OPERATOR PANEL(IOP)
Notes
Product is no longer available. Successor:
6SL3255-0AA00-4JA2 Compare Products
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number 6SL3255-0AA00-4JA0
Product Description SINAMICS G120 INTELLIGENT OPERATOR PANEL(IOP)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 13.06.2013
Notes
Product is no longer available. Successor:
6SL3255-0AA00-4JA2 Compare Products
Successor information
Successor 6SL3255-0AA00-4JA2
Successor Description SINAMICS G Intelligent Operator Panel IOP-2 for SINAMICS G120, G120P G110M, G110D, G120D, G120C ET 200PRO FC-2 Language settings: German, English, French Italian, Spanish Portuguese, Dutch Swedish, Russian Czech, Polish Turkish, Finnish Chinese (simplified) Environmental class during operation: Harmful chemical substances, Class 3C3 according to IEC 60721-3-3: 2002
Price data
Price Group 343
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 0,100 Kg
Packaging Dimension 175,00 x 155,00 x 50,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID D11.1SD
Product Group 9791
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 24.02.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;