SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL5560-0CE00-0AA0
Product
SINAMICS S200 400V FSC replacement fan
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6SL5560-0CE00-0AA0
Product Description SINAMICS S200 400V FSC replacement fan
Product family Replacement fans
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 372
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 35 Day(s)
Net Weight (kg) 0,042 Kg
Packaging Dimension 34,00 x 102,00 x 75,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106445966
UPC Not available
Commodity Code 84145925
LKZ_FDB/ CatalogID SINAMICS S200
Product Group X0HB
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 18.03.2023
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-31-91
eClass 14 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
|
Buy product
Quantity 1 Piece
Frequently bought together:
6FX3002-2DB20-1BA0
Signal cable pre-assembled 6FX3002-2DB20 for ABS. Encoder in S-1FL6 LI 3X2X0.20+2X2X0.25 C MOTION-CONNECT 300 UL/CSA Dmax=7.5 mm Length (m)=10 m
6SL5568-0XX00-0AA0
SINAMICS S200 terminal kit connectors and shield plate
6SL5990-0AE50-0AA0
Starter Kit SINAMICS S200 PN & SIMOTICS S-1FL2 Consisting of: Converter: 6SL5510-1BB10-4AF0 Input voltage: 1/3 AC 200-240V 0-550 Hz, for motor: 0.4kW IP20 FSB, 40x170x170(WxHxD) Servo motor: 1FL2103-4AG01-1SC0 PN=0.4 kW,NN=3000 rpm,M0=1.27 N MN=1.27 Nm, AH 30 mm, IP AS 21bit With shaft key without holding brake, IP65 with oil seal Hybrid cable:6FX3502-7CD01-1AD0 drive end, 3 meter Pre-assembled I/O cable: 6SL5562-1XX00-0AC0 1 meter delivery quantity is limited to 3 per customer
;