SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ML532.-.....-....
Product
Image similar
SITRANS LR120 Radar level transmitter, continuous, non-contact, 30 m (98.4 ft) range, for liquids slurries, and solids, integrated cable connection.
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 7ML532.-.....-....
Product Description SITRANS LR120 Radar level transmitter, continuous, non-contact, 30 m (98.4 ft) range, for liquids slurries, and solids, integrated cable connection.
Product family SITRANS LR120
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group 8L4
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 12 Day(s)
Net Weight (kg) 1,450 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90318080
LKZ_FDB/ CatalogID FI01-4
Product Group X017
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2020
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-05
eClass 6 27-20-05-05
eClass 7.1 27-20-05-05
eClass 8 27-20-05-05
eClass 9 27-20-05-05
eClass 9.1 27-20-05-05
ETIM 7 EC002995
ETIM 8 EC002995
ETIM 9 EC002995
|
This product has to be configured before it can be ordered.
;