SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize

SQL361E1200 - Electromotoric rotary actuator, F12/16, 1200 Nm, 90°, IP67, AC 230 V, DC 0…10 V or 4…20 mA, 47 s, with position feedback DC 0…10 V or 4…20 mA

Spice Selection Filters

X

X
Tabellen til venstre viser kun matchende produkter i henhold til:
All about SQL361E1200 - Electromotoric rotary actuator, F12/16, 1200 Nm, 90°, IP67, AC 230 V, DC 0…10 V or 4…20 mA, 47 s, with position feedback DC 0…10 V or 4…20 mA
This kind of information is not available for this product.
;