18.05.2024 2:48:30 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7KM5212-6BA00-1EA2
Product
SENTRON, measuring device, 7KM PAC5100, LCD, L-L: 690 V, L-N: 400 V, 10 A, 3-phase, Modbus TCP, apparent/active/ reactive energy / cos phi, harmonics: 2. - 40., THD, class 0.5 acc to IEC61557- 12 or cl. 0.5S acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, screw terminals
Notes
Sucessor:7KM5412-6BA00-1EA2 - The replacement device has more features
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KM5212-6BA00-1EA2
Product Description SENTRON, measuring device, 7KM PAC5100, LCD, L-L: 690 V, L-N: 400 V, 10 A, 3-phase, Modbus TCP, apparent/active/ reactive energy / cos phi, harmonics: 2. - 40., THD, class 0.5 acc to IEC61557- 12 or cl. 0.5S acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, screw terminals
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 30.09.2022
Notes
Sucessor:7KM5412-6BA00-1EA2 - The replacement device has more features
Price data
Region Specific PriceGroup / Headquarter Price Group 15N / 1DD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,854 Kg
Packaging Dimension 140,00 x 112,00 x 155,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869524580
UPC Not available
Commodity Code 90303100
LKZ_FDB/ CatalogID LV10.1
Product Group 5311
Group Code P360
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 14.05.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;