SENTRON, measuring device, 7KM PAC5100, strd mount. rail encl. w/o display, L-L: 690 V, L-N: 400 V, 10 A, strd rail instr., 3-phase, Modbus TCP, apparent /active/reactive energy / cos phi, harmonics: 2. - 40., THD, class 0.5 acc. to IEC61557-12 or cl. 0.5S acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, screw terminals
Notes
Sucessor:7KM5412-6CA00-1EA8 - The replacement device has more features
Article Number (Market Facing Number) |
7KM5212-6CA00-1EA8 |
Product Description |
SENTRON, measuring device, 7KM PAC5100, strd mount. rail encl. w/o display, L-L: 690 V, L-N: 400 V, 10 A, strd rail instr., 3-phase, Modbus TCP, apparent /active/reactive energy / cos phi, harmonics: 2. - 40., THD, class 0.5 acc. to IEC61557-12 or cl. 0.5S acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, screw terminals
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 30.09.2022 |
Notes |
Sucessor:7KM5412-6CA00-1EA8 - The replacement device has more features
|
Region Specific PriceGroup / Headquarter Price Group |
15N / 1DD |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0,799 Kg |
Packaging Dimension |
140,00 x 112,00 x 155,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869524566 |
UPC |
Not available |
Commodity Code |
90303200 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5311 |
Group Code |
P360 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Since: 14.05.2015 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|