29.05.2024 3:23:14 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
2XV9450-1MB02
Product
SIMATIC MODBUS/TCP PN-CPU Single license, on CD-ROM
Notes
Sucessor:Successor: 6AV6676-6MB20-3AX0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2XV9450-1MB02
Product Description SIMATIC MODBUS/TCP PN-CPU Single license, on CD-ROM
Product family SIMATIC Modbus/TCP
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Successor: 6AV6676-6MB20-3AX0
Price data
Region Specific PriceGroup / Headquarter Price Group 2CP / 2CP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,192 Kg
Packaging Dimension 18,40 x 26,70 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169189507
UPC 662643387933
Commodity Code 85234910
LKZ_FDB/ CatalogID ATD-INTEGRATION
Product Group 4A6K
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7151
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;