06.10.2024 8:19:58 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RH1921-2DE11-Z X90
Product
first lateral auxiliary switch 1 NO, 1 NC, encapsulated (solid-state compatible), spring-type terminal, for contactors 3RT1 Reusable packaging = 144 units
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RH1921-2DE11-Z X90
Product Description first lateral auxiliary switch 1 NO, 1 NC, encapsulated (solid-state compatible), spring-type terminal, for contactors 3RT1 Reusable packaging = 144 units
Product family Instantaneous
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41B / 41B
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,043 Kg
Packaging Dimension 70,00 x 73,00 x 15,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 144
Additional Product Information
EAN 4011209680982
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 3729
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-37-13-02
eClass 1400 27-37-13-02
eClass 600 27-37-13-02
eClass 710 27-37-13-02
eClass 800 27-37-13-02
eClass 900 27-37-13-02
eClass 910 27-37-13-02
ETIM 700 EC000041
ETIM 800 EC000041
ETIM 900 EC000041
UNSPSC 1500 39-12-15-21
|
Buy product
Quantity 1 Piece
;