17.05.2024 10:10:26 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RV2907-1AB00
Product
Image similar
3RV29 infeed system Basic set for 2 motor starters with infeed left Size S00 and S0 includes 1x 3RV2917-1A 2x 3RV2917-5AA00 2x 3RV2927-5AA00 2x 3RV2927-7AA00
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RV2907-1AB00
Product Description 3RV29 infeed system Basic set for 2 motor starters with infeed left Size S00 and S0 includes 1x 3RV2917-1A 2x 3RV2917-5AA00 2x 3RV2927-5AA00 2x 3RV2927-7AA00
Product family 3RV29 infeed system
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41E / 41E
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,995 Kg
Packaging Dimension 197,00 x 300,00 x 185,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621059884
UPC 804766752025
Commodity Code 85369095
LKZ_FDB/ CatalogID CC-IC10
Product Group 5335
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-03-92
eClass 14 27-37-03-92
eClass 6 27-37-92-04
eClass 7.1 27-37-92-04
eClass 8 27-37-92-04
eClass 9 27-37-92-04
eClass 9.1 27-37-92-04
ETIM 7 EC001531
ETIM 8 EC001531
ETIM 9 EC001531
|
Buy product
Quantity 1 Piece
;