13.06.2024 9:32:14 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5TE9101
Product
Two-phase busbar 12 MW 32 A for terminals with 6 mm2 (for 5TE8 1+2, 5TE4 8, 5TE5 8, 5TE7 1+2+3, 5TE4 7, 5TE5 7, 5TT 55)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TE9101
Product Description Two-phase busbar 12 MW 32 A for terminals with 6 mm2 (for 5TE8 1+2, 5TE4 8, 5TE5 8, 5TE7 1+2+3, 5TE4 7, 5TE5 7, 5TT 55)
Product family SENTRON 5TE Busbars
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13D / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,075 Kg
Packaging Dimension 90,00 x 225,00 x 70,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4001869228020
UPC Not available
Commodity Code 85366990
LKZ_FDB/ CatalogID LV10.1
Product Group 5520
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-06
eClass 14 27-37-13-06
eClass 6 27-37-13-06
eClass 7.1 27-37-13-06
eClass 8 27-37-13-06
eClass 9 27-37-13-06
eClass 9.1 27-37-13-06
ETIM 7 EC000215
ETIM 8 EC000215
ETIM 9 EC000215
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
;