19.05.2024 11:48:07 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1654-5CP00-7XF0
Product
Image similar
SIPLUS PCS 7 CPU 410-5H bundle based on 6ES7654-5CP00-0XF0 with conformal coating, -25…+70 °C, Process Automation for S7-400 and S7-400H with System Expansion Card up to 1600 process objects
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1654-5CP00-7XF0
Product Description SIPLUS PCS 7 CPU 410-5H bundle based on 6ES7654-5CP00-0XF0 with conformal coating, -25…+70 °C, Process Automation for S7-400 and S7-400H with System Expansion Card up to 1600 process objects
Product family High-availability automation systems
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 474 / 474
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618058227
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4656
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2014
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
IDEA 4 3578
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;