22.12.2024 3:13:11 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7882-0AA50-1MA0
Product
Image similar
SIMATIC IPC277E (Nanopanel PC); 7" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 1x display port graphic; 1x USB 3.0; 2x USB 2.0; 1x serial (COM 1); CFast slot; 24 V DC power supply Celeron N2807 (2C/2T) 4 GB with NVRAM WIN Embedded Standard 7E SP1, English; 32 bit 16 GB CFAST; without SIMATIC software
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7882-0AA50-1MA0
Product Description SIMATIC IPC277E (Nanopanel PC); 7" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 1x display port graphic; 1x USB 3.0; 2x USB 2.0; 1x serial (COM 1); CFast slot; 24 V DC power supply Celeron N2807 (2C/2T) 4 GB with NVRAM WIN Embedded Standard 7E SP1, English; 32 bit 16 GB CFAST; without SIMATIC software
Product family SIMATIC IPC277E
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 274 / 274
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 1,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766711121
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1U
Product Group 3368
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09.06.2015
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-03
eClass 14 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
ETIM 9 EC001414
IDEA 4 6607
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;