27.12.2024 8:24:51 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6EP7133-6AE00-0BN0
Product
SIMATIC ET 200SP PS 24V/10A Stabilized power supply Input: 120/230 V AC Output: 24 V DC/10 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP7133-6AE00-0BN0
Product Description SIMATIC ET 200SP PS 24V/10A Stabilized power supply Input: 120/230 V AC Output: 24 V DC/10 A
Product family 1-phase, 24 V DC (for SIMATIC ET 200SP)
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 590 / 590
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,650 Kg
Packaging Dimension 123,00 x 185,00 x 80,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515155065
UPC 804766673269
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PF
Product Group 4204
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
|
Buy product
Quantity 1 Piece
;