26.05.2024 6:27:41 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7790-1AA01-0AA0
Product
Image similar
SIMATIC Field PG accessories USB 3.0 SATA adapter for hard disk kit 6ES7791-2BA01-0AA0 6ES7791-2BA20-0AA0 For Field PG M6/M5/M4/M3
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7790-1AA01-0AA0
Product Description SIMATIC Field PG accessories USB 3.0 SATA adapter for hard disk kit 6ES7791-2BA01-0AA0 6ES7791-2BA20-0AA0 For Field PG M6/M5/M4/M3
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 13.12.2023
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 260 / 260
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,104 Kg
Packaging Dimension 9,90 x 14,40 x 5,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622120767
UPC 887621412029
Commodity Code 84733020
LKZ_FDB/ CatalogID ST79
Product Group 4A69
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06.08.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;