19.05.2024 12:55:35 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7791-2BA25-0AA0
Product
Image similar
SIMATIC Field PG M6 Solid State Drive kit, 2 TB SATA SSD with protective cover and Screwdriver for Field PG M6
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7791-2BA25-0AA0
Product Description SIMATIC Field PG M6 Solid State Drive kit, 2 TB SATA SSD with protective cover and Screwdriver for Field PG M6
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.01.2024
Price data
Region Specific PriceGroup / Headquarter Price Group 260 / 260
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,383 Kg
Packaging Dimension 24,80 x 32,80 x 9,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622715536
UPC 804766937668
Commodity Code 84717050
LKZ_FDB/ CatalogID ST79
Product Group 4A69
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11.02.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-05-92
eClass 14 19-20-05-92
eClass 6 27-36-04-92
eClass 7.1 27-36-04-92
eClass 8 19-20-05-92
eClass 9 19-20-05-92
eClass 9.1 19-20-05-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;