25.05.2024 5:48:59 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7798-0DA02-0XA0
Product
SIMATIC PG, backpack For Field PG M6/M5/M4 (included in scope of supply of the Field PG M6/M5)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7798-0DA02-0XA0
Product Description SIMATIC PG, backpack For Field PG M6/M5/M4 (included in scope of supply of the Field PG M6/M5)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 260 / 260
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,850 Kg
Packaging Dimension 37,50 x 51,00 x 13,90
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169311960
UPC 887621203825
Commodity Code 42021299
LKZ_FDB/ CatalogID ST79
Product Group 4A69
Group Code R133
Country of origin Taiwan, China
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-05-92
eClass 14 19-20-05-92
eClass 6 27-36-04-92
eClass 7.1 27-36-04-92
eClass 8 19-20-05-92
eClass 9 19-20-05-92
eClass 9.1 19-20-05-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;