15.05.2024 1:02:05 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC8505-3EX02-0AA0
Product
Image similar
Service Protect 3 years service coverage for your SINAMICS converter with extended service period of 3 years. "Service Protect 3 years" can be purchased any time, but must be linked within 48 months after purchase and during the default warranty period of the hardware with the associated hardware; online registration required. In case of an approved service case within the registered product will be replaced or repaired free of charge.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC8505-3EX02-0AA0
Product Description Service Protect 3 years service coverage for your SINAMICS converter with extended service period of 3 years. "Service Protect 3 years" can be purchased any time, but must be linked within 48 months after purchase and during the default warranty period of the hardware with the associated hardware; online registration required. In case of an approved service case within the registered product will be replaced or repaired free of charge.
Product family Service Protect
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S60 / 7ZZ
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99T
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,0002 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515969655
UPC 804766548512
Commodity Code 49011000
LKZ_FDB/ CatalogID AUT2-SL
Product Group 9742
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
|
Buy product
Quantity 1 Piece
;