SIMATIC MV320 optical reader, handheld reader for 1D and 2D codes e.g. data matrix, ready-to-use set from reader and USB cable power supply via USB 6' (1.8 m) for use with codes with medium to high contrast, reading range depending on code type and size 20 mm to 375 mm.
Article Number (Market Facing Number) |
6GF3320-0HT01 |
Product Description |
SIMATIC MV320 optical reader, handheld reader for 1D and 2D codes e.g. data matrix, ready-to-use set from reader and USB cable power supply via USB 6' (1.8 m) for use with codes with medium to high contrast, reading range depending on code type and size 20 mm to 375 mm.
|
Product family |
SIMATIC MV320 |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
573 / 573 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,130 Kg |
Packaging Dimension |
132,00 x 92,00 x 52,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106024857 |
UPC |
887621612481 |
Commodity Code |
84718000 |
LKZ_FDB/ CatalogID |
ID10.V |
Product Group |
9531 |
Group Code |
R322 |
Country of origin |
Malaysia |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-01-03 |
eClass |
14 |
27-28-01-03 |
eClass |
6 |
27-28-01-03 |
eClass |
7.1 |
27-28-01-03 |
eClass |
8 |
27-28-01-03 |
eClass |
9 |
27-28-01-03 |
eClass |
9.1 |
27-28-01-03 |
ETIM |
7 |
EC002999 |
ETIM |
8 |
EC002999 |
ETIM |
9 |
EC002999 |
IDEA |
4 |
6646 |
UNSPSC |
15 |
43-21-17-11 |
|
|
|
|