10.01.2025 6:15:37 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GF3500-2AP01
Product
Image similar
Starter package MV550 BASIC included in the package; SIMATIC MV550 S code reader for Reading of 1D/2D codes resolution 800 x 600 pixels; Gigabit Ethernet, 16 mm lens intermediate ring; built-in ring lamp red multi; Ethernet cable 2x2 Ethernet cable 2x2 M12/M12 10 m M12/RJ45 3 m, Ethernet cable 4x2 M12/RJ45 3 m; power IO data cable 10 m; lens protection glass modular IP67; mounting plate; contains MLFB: 6GF3550-0CD10 6GF3440-8CA; 6GF9001-1BF01; 6GF3540-8AC11; 6GF3540-8DA13; 6GF9001-1BU01; 6GF3500-8BA21; ; 6XV1871-5TH30; 6XV1878-5SH30 max. 1 package per customer.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GF3500-2AP01
Product Description Starter package MV550 BASIC included in the package; SIMATIC MV550 S code reader for Reading of 1D/2D codes resolution 800 x 600 pixels; Gigabit Ethernet, 16 mm lens intermediate ring; built-in ring lamp red multi; Ethernet cable 2x2 Ethernet cable 2x2 M12/M12 10 m M12/RJ45 3 m, Ethernet cable 4x2 M12/RJ45 3 m; power IO data cable 10 m; lens protection glass modular IP67; mounting plate; contains MLFB: 6GF3550-0CD10 6GF3440-8CA; 6GF9001-1BF01; 6GF3540-8AC11; 6GF3540-8DA13; 6GF9001-1BU01; 6GF3500-8BA21; ; 6XV1871-5TH30; 6XV1878-5SH30 max. 1 package per customer.
Product family Starter kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5TP / 5TP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 2,935 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84719000
LKZ_FDB/ CatalogID ID10.V
Product Group X03Q
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-28-01-03
eClass 14 27-28-01-03
eClass 6 27-28-01-03
eClass 7.1 27-28-01-03
eClass 8 27-28-01-03
eClass 9 27-28-01-03
eClass 9.1 27-28-01-03
ETIM 7 EC002999
ETIM 8 EC002999
ETIM 9 EC002999
|
Buy product
Quantity 1 Piece
;