16.05.2024 5:10:46 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2811-6CC10-0XA0
Product
SIMATIC RF600 Starter package comp. 1x reader RF615R ETSI 1x mounting kit for reader 1x wide-range power supply 1 x power supply cable 24 V, 5 m 1x RJ45/M12 Ethernet cable, 5 m 1x power cable for power supply unit (EU) 20x transponder RF645T 20x fastening hood for RF645T max. 1 package per customer.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2811-6CC10-0XA0
Product Description SIMATIC RF600 Starter package comp. 1x reader RF615R ETSI 1x mounting kit for reader 1x wide-range power supply 1 x power supply cable 24 V, 5 m 1x RJ45/M12 Ethernet cable, 5 m 1x power cable for power supply unit (EU) 20x transponder RF645T 20x fastening hood for RF645T max. 1 package per customer.
Product family Starter kits
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5TP / 5TP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 4,500 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ID10.M
Product Group X03Q
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 14 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
|
Buy product
Quantity 1 Piece
;