19.05.2024 5:28:19 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2891-4KH50-0AX1
Product
SIMATIC RF200/RF300; connecting cable, pre-assembled, between reader and PC (RS232), PUR, trailing, length 5 m 24 V-end w. M8 connector; reader connector angled
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2891-4KH50-0AX1
Product Description SIMATIC RF200/RF300; connecting cable, pre-assembled, between reader and PC (RS232), PUR, trailing, length 5 m 24 V-end w. M8 connector; reader connector angled
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 572 / 572
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,299 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106025595
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID ID10.M
Product Group 9471
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-08
eClass 14 27-06-03-08
eClass 6 27-06-18-01
eClass 7.1 27-06-03-08
eClass 8 27-06-03-08
eClass 9 27-06-03-08
eClass 9.1 27-06-03-08
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
|
Buy product
Quantity 1 Piece
;