15.05.2024 8:59:48 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3000-0BE25-5DA0
Product
Image similar
SINAMICS / SIMODRIVE 611 BASIC LINE FILTER FOR 55KW ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ PLEASE OBSERVE CONDITIONS OF USE!
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3000-0BE25-5DA0
Product Description SINAMICS / SIMODRIVE 611 BASIC LINE FILTER FOR 55KW ACTIVE LINE MODULE INPUT: 3AC 380-480V, 50/60HZ PLEASE OBSERVE CONDITIONS OF USE!
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 753 / 753
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 11,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643432022
Commodity Code 85363030
LKZ_FDB/ CatalogID D21MC
Product Group 5675
Group Code R220
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-42-02-90
eClass 14 27-42-02-90
eClass 6 27-42-02-01
eClass 7.1 27-42-02-90
eClass 8 27-42-02-90
eClass 9 27-42-02-90
eClass 9.1 27-42-02-90
ETIM 7 EC002564
ETIM 8 EC002564
ETIM 9 EC002564
UNSPSC 15 39-12-10-12
|
Buy product
Quantity 1 Piece
;