19.05.2024 7:03:03 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3072-4FA02-0XA0
Product
SINAMICS STARTDRIVE BASIC V15.1 DVD, TIA Portal Engineering and Commissioning tool for SINAMICS drives. German, English, Spanish, French, Italian and Chinese (simplified), incl. Single License
Notes
Product is no longer available. Successor:
6SL3072-4KA02-0XG0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3072-4FA02-0XA0
Product Description SINAMICS STARTDRIVE BASIC V15.1 DVD, TIA Portal Engineering and Commissioning tool for SINAMICS drives. German, English, Spanish, French, Italian and Chinese (simplified), incl. Single License
Product family SINAMICS Startdrive commissioning tool
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.04.2024
Notes
Product is no longer available. Successor:
6SL3072-4KA02-0XG0 Compare Products
Successor information
Successor 6SL3072-4KA02-0XG0
Successor Description SINAMICS Startdrive Basic V19, OSD / software download. TIA Portal engineering and commissioning tool for SINAMICS drives. German, English, Spanish, French, Italian and Chinese (simplified), including single license ******************************* email address required for delivery
Price data
Region Specific PriceGroup / Headquarter Price Group 7SW / 7SW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,191 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106442323
UPC 804766532672
Commodity Code 85234920
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
IDEA 4 5109
UNSPSC 15 39-12-20-04
|
Buy product
Quantity 1 Piece
;