24.11.2024 7:54:52 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ZB2520-0AF00
Product
Image similar
PROFIBUS-DP CONNECTIO CABLE (4.5 M) FOR TIA TRAINING SYSTEM (WITH PG SOCKETS)
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ZB2520-0AF00
Product Description PROFIBUS-DP CONNECTIO CABLE (4.5 M) FOR TIA TRAINING SYSTEM (WITH PG SOCKETS)
Product family SITRAIN - Training devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,300 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID ITC
Product Group 4530
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
|
Buy product
Quantity 1 Piece
;