18.05.2024 10:41:15 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ML5221-1AB11
Product
Image similar
SITRANS Probe LU Ultrasonic level transmitter: continuous, non-contact, up to 12m (40 ft) range. Monitors level and volume in liquids and slurries. With optional PROFIBUS PA. Product is in phase out but still available to order, Consider replacing with: SITRANS Probe LU240 7ML51 Enclosure/Cable Inlet: Plastic (PBT) 2 x M20 (includes 1 general purpose cable gland) Range / Transducer material: 6 meter (20 ft), ETFE Process Connection: R 2" ((BSPT), EN 10226) Communication / Output: 4-20mA, HART Approval: Ordinary Locations/General Purpose (Non-Ex), FM, CCSAUS, CE, UKCA, RCM, KC
Notes
Product Configuration is incorrect. Please check the configuration.
Product was deleted without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5221-1AB11
Product Description SITRANS Probe LU Ultrasonic level transmitter: continuous, non-contact, up to 12m (40 ft) range. Monitors level and volume in liquids and slurries. With optional PROFIBUS PA. Product is in phase out but still available to order, Consider replacing with: SITRANS Probe LU240 7ML51 Enclosure/Cable Inlet: Plastic (PBT) 2 x M20 (includes 1 general purpose cable gland) Range / Transducer material: 6 meter (20 ft), ETFE Process Connection: R 2" ((BSPT), EN 10226) Communication / Output: 4-20mA, HART Approval: Ordinary Locations/General Purpose (Non-Ex), FM, CCSAUS, CE, UKCA, RCM, KC
Product family SITRANS Probe LU
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.01.2024
Notes
Product Configuration is incorrect. Please check the configuration.
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 8L1 / 8L1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 2,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-4
Product Group 4710
Group Code R3P0
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 10.01.2003
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-06
eClass 14 27-20-05-06
eClass 6 27-20-05-06
eClass 7.1 27-20-05-06
eClass 8 27-20-05-06
eClass 9 27-20-05-06
eClass 9.1 27-20-05-06
ETIM 7 EC003001
ETIM 8 EC003001
ETIM 9 EC003001
|
This product has to be configured before it can be ordered.
;