02.05.2024 1:29:19 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SU1900-0AB71-0AE0
Product
Inscription plate for illuminated pushbutton, round, milky with black font, with inscription: Ab
List Price (per 100 Piece) Show prices
Customer Price (per 100 Piece) Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SU1900-0AB71-0AE0
Product Description Inscription plate for illuminated pushbutton, round, milky with black font, with inscription: Ab
Product family Labels
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,000001 Kg (per 100 Piece)
Packaging Dimension 18,00 x 18,00 x 1,00
Package size unit of measure MM
Quantity Unit 100 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4011209966840
UPC 804766075551
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 5452
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-25
eClass 6 27-37-12-25
eClass 7.1 27-37-12-25
eClass 8 27-37-12-25
eClass 9 27-37-12-25
eClass 9.1 27-37-12-25
ETIM 7 EC000624
ETIM 8 EC000624
ETIM 9 EC000624
IDEA 4 7963
UNSPSC 15 55-12-16-19
|
Buy product
Quantity 100 Piece
;