17.05.2024 10:49:58 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3VL9300-3HF01
Product
Image similar
accessory for VL150XUL-VL250UL (CG frame FG frame) f. inst. in doors, compl. standard door op. mech. 8UC6 design handle black masking plate, light gray for GM projects: acc. to GCCL the MLFB 3VL9300-3HF01 must be ordered!
Notes
The product was replaced with the following successor product:
3VL9300-3HF06 Compare Products
Sucessor:FOR GM PROJECTS: ACCORDING TO GCCL 3VL9300-3HF01 IS MANDATORY TO BE ORDERED.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL9300-3HF01
Product Description accessory for VL150XUL-VL250UL (CG frame FG frame) f. inst. in doors, compl. standard door op. mech. 8UC6 design handle black masking plate, light gray for GM projects: acc. to GCCL the MLFB 3VL9300-3HF01 must be ordered!
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
The product was replaced with the following successor product:
3VL9300-3HF06 Compare Products
Sucessor:FOR GM PROJECTS: ACCORDING TO GCCL 3VL9300-3HF01 IS MANDATORY TO BE ORDERED.
Successor information
Successor 3VL9300-3HF06
Successor Description accessory for VL150X UL, VL150 UL, VL250 UL (CG frame-FG frame) door-coupling rotary op. mech. f. inst. in doors, compl. standard door op. mech. 8UC7 new design
Price data
Region Specific PriceGroup / Headquarter Price Group 12N / 1CC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,900 Kg
Packaging Dimension 120,00 x 305,00 x 140,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209689954
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 3742
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 5228
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;