18.05.2024 3:46:12 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1320-6CC11-0YE5
Product
Image similar
SIRIUS Soft Starter ES V15.1 Premium Upgrade for Soft Starter ES 2007 Floating license for one user Engineering software, software and documentation on DVD License key on USB flash drive, Cl. A 6 languages (de,en,it, fr,sp,cn) Executable in: Win 7 SP1 Win 10 - 64 bit; Win Server 2012 R2 Std, Win Server 2016 - 64 bit Reference hardware: 3RW44/3RW55 Online functions via system interface and opt. DP/PN interface Content: Set (1xDVD + 1x USB)
Notes
The product was replaced with the following successor product:
3ZS1320-6CC14-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1320-6CC11-0YE5
Product Description SIRIUS Soft Starter ES V15.1 Premium Upgrade for Soft Starter ES 2007 Floating license for one user Engineering software, software and documentation on DVD License key on USB flash drive, Cl. A 6 languages (de,en,it, fr,sp,cn) Executable in: Win 7 SP1 Win 10 - 64 bit; Win Server 2012 R2 Std, Win Server 2016 - 64 bit Reference hardware: 3RW44/3RW55 Online functions via system interface and opt. DP/PN interface Content: Set (1xDVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 28.07.2023
Notes
The product was replaced with the following successor product:
3ZS1320-6CC14-0YE5 Compare Products
Successor information
Successor 3ZS1320-6CC14-0YE5
Successor Description SIRIUS Soft Starter ES V18 Professional upgrade for Soft Starter ES 2007 for Standard/Premium floating license for one user engineering software, software and documentation on DVD license key on USB flash drive, class A 6 languages; de,en,zh included, fr,sp,it for download executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) / Windows Server 2016/2019/2022 64-bit Standard reference hardware: 3RW5/3RW44 online functions via system interface and opt. DP/PN interface
Price data
Region Specific PriceGroup / Headquarter Price Group 42S / 42S
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,230 Kg
Packaging Dimension 184,00 x 267,00 x 32,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766798702
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 4982
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;