18.05.2024 8:19:57 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1320-6CE11-0YB5
Product
SIRIUS Soft Starter ES V15.1 Premium Floating license for 1 user only license without software without documentation License key download, Class A 6 languages (de,en,it, fr,sp,cn) Executable in: Win 7 SP1 Win 10 - 64 bit; Win Server 2012 R2 Std, Win Server 2016 - 64 bit Reference hardware: 3RW44 Online functions via system interface and opt. DP/PN interface E-mail address is absolutely essential
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
3ZS1320-6CE14-0YB5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1320-6CE11-0YB5
Product Description SIRIUS Soft Starter ES V15.1 Premium Floating license for 1 user only license without software without documentation License key download, Class A 6 languages (de,en,it, fr,sp,cn) Executable in: Win 7 SP1 Win 10 - 64 bit; Win Server 2012 R2 Std, Win Server 2016 - 64 bit Reference hardware: 3RW44 Online functions via system interface and opt. DP/PN interface E-mail address is absolutely essential
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 28.07.2023
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
3ZS1320-6CE14-0YB5 Compare Products
Successor information
Successor 3ZS1320-6CE14-0YB5
Successor Description SIRIUS Soft Starter ES V18 Professional floating license for 1 user license and software for download license key download, class A 6 languages; de,en,zh included, fr,sp,it for download executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) / Windows Server 2016/2019/2022 64-bit Standard reference hardware: 3RW5/3RW44 online functions via system interface email address is essential
Price data
Region Specific PriceGroup / Headquarter Price Group 42S / 42S
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 6 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766693427
Commodity Code Not available
LKZ_FDB/ CatalogID CC-IC10
Product Group 4982
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;