SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3223818 | 5SJ4106-7HG40
Product
Image similar
Miniature circuit breaker 240 V 14kA, 1-pole, C, 6 A, D=70 mm according to UL 489, equal polarity
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
5ST3663-0HG
Pin busbar, 16 mm2 connection: 6x 1-phase according to UL 489, 480Y/277V for LS 5SJ4...-.HG
5ST3663-1HG
Pin busbar, 16 mm2 connection: 12x 1-phase according to UL 489, 480Y/277V for LS 5SJ4...-.HG
5ST3663-2HG
Pin busbar, 16 mm2 connection: 18x 1-phase according to UL 489, 480Y/277V for LS 5SJ4...-.HG
5ST3701-3HG
Pin busbar, can be cut 18 mm2, 1-phase, 1016mm , according to UL 489, 480/277V for LS 5SJ4...-.HG
Product
Article Number (Market Facing Number) 3223818 | 5SJ4106-7HG40
Product Description Miniature circuit breaker 240 V 14kA, 1-pole, C, 6 A, D=70 mm according to UL 489, equal polarity
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1AE
List Price Show prices
Customer Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,162 Kg
Packaging Dimension 21,00 x 93,00 x 83,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869319544
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5507
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number 38dd8161-229f-4616-81e5-e8b7ae305144
Classifications
 
Version Classification
eClass 12 27-14-19-01
eClass 14 27-14-19-01
eClass 6 27-14-19-01
eClass 7.1 27-14-19-01
eClass 8 27-14-19-01
eClass 9 27-14-19-01
eClass 9.1 27-14-19-01
ETIM 7 EC000042
ETIM 8 EC000042
ETIM 9 EC000042
IDEA 4 4897
UNSPSC 15 39-12-16-03
|
Buy product
Quantity 1 Piece
Frequently bought together:
3223819 | 5SJ4110-7HG40
Miniature circuit breaker 240 V 14kA, 1-pole, C, 10A, D=70 mm according to UL 489, equal polarity
5SJ4118-7HG40
Miniature circuit breaker 240 V 14kA, 1-pole, C, 15 A, D=70 mm according to UL 489, equal polarity
3603743 | 3LD2250-0TK11
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 32 A, Operating power / at AC-23 A at 400 V: 11.5 kW, front-mounted, knob-operated mechanism, black, central mounting 22.5 mm of the handle
3682262 | 3LD5020-0TK11
SENTRON, Molded case switch 3LD5 UL, Main switch, 3-pole, certified according to UL489 UL60947-4-1 and IEC60947-3, UL: 30A, SCCR 50kA at 480VAC, Operating power at 480VAC 3-phase: 20hp, IEC: 32A, Operating power at AC-23A at 400V: 15kW, front-mounted, rotary operating mechanism, black, 4-hole mounting of the handle, incl. terminal covers for the infeed side
3NW1100-0HG
SENTRON, cylindrical fuse link, Class CC, 10 A, time-lag, Un AC: 600 V, respect national installation rules! for protection of control transformers, reactors and selenoids
;