SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6AV7676-3AC00-0AA0
Product
SIMATIC IPC MD-34A 2-bay battery charger; you must select your power supply cord; EU: 6ES7900-5AA00-0XA0 GB: 6ES7900-5BA00-0XA0 Swiss: 6ES7900-5CA00-0XA0 USA: 6ES7900-5DA00-0XA0 Italy: 6ES7900-5EA00-0XA0 China: 6ES7900-5FA00-0XA0 India: 6ES7900-5GA00-0XA0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7676-3AC00-0AA0
Product Description SIMATIC IPC MD-34A 2-bay battery charger; you must select your power supply cord; EU: 6ES7900-5AA00-0XA0 GB: 6ES7900-5BA00-0XA0 Swiss: 6ES7900-5CA00-0XA0 USA: 6ES7900-5DA00-0XA0 Italy: 6ES7900-5EA00-0XA0 China: 6ES7900-5FA00-0XA0 India: 6ES7900-5GA00-0XA0
Product family SIMATIC IPC MD-34A
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 274
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,340 Kg
Packaging Dimension 9,50 x 24,00 x 6,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739241
UPC 195125439986
Commodity Code 85044060
LKZ_FDB/ CatalogID ST79
Product Group 4B05
Group Code R133
Country of origin Taiwan
Compliance with the substance restrictions according to RoHS directive Since: 30.11.2022
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;