23.00 ile Wednesday, 19 February arasında 12.00 rutin bakım nedeniyle SiePortal'ın Monday, 17 February tarihinden itibaren kullanılamayabileceğini lütfen unutmayın. Anlayışınız için teşekkür ederiz. SiePortal Hizmet Ekibi
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2702349 | 6ED1052-1MD08-0BA2
Product
LOGO! 12/24RCE, logic module, display power supply / I/O: 12/ 24 V DC/relay, 8 DI (4 AI)/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2702349 | 6ED1052-1MD08-0BA2
Product Description LOGO! 12/24RCE, logic module, display power supply / I/O: 12/ 24 V DC/relay, 8 DI (4 AI)/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
Product family LOGO! basic modules with display
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 200
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,269 Kg
Packaging Dimension 8,10 x 9,30 x 7,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106034474
UPC 195125473300
Commodity Code 85371091
LKZ_FDB/ CatalogID STLOGO!
Product Group 4071
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 05.04.2023
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 12d55483-fae0-40c4-9eb9-46f19733d493
Classifications
 
Version Classification
eClass 12 27-24-22-16
eClass 14 27-24-22-16
eClass 6 27-24-22-16
eClass 7.1 27-24-22-16
eClass 8 27-24-22-16
eClass 9 27-24-22-16
eClass 9.1 27-24-22-16
ETIM 7 EC001417
ETIM 8 EC001417
ETIM 9 EC001417
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ED1055-1CB00-0BA2
LOGO! DM8 24 expansion module, PS/I/O: 24V/24V/trans., 4 DI/4 DO for LOGO! 8
6ED1052-2MD08-0BA2
LOGO! 12/24RCEO, logic module, power supply / I/O: 12/24 V DC/relay, 8 DI (4 AI)/4 DO, without display, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
6ED1052-2CC08-0BA2
LOGO! 24CEo, logic module, without display, power supply / I/O: 24 V/24 V/24 V trans., 8 DI (4 AI)/4 DO, SP. 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable, cloud connection, MQTT in all LOGO! 8.4 basic units
6ED1052-2HB08-0BA2
LOGO! 24RCEO (AC), logic module, power supply / I/O: 24 V DC/24 V AC/relay, 8 DI/4 DO, without display, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
6ED1052-2FB08-0BA2
LOGO! 230RCEo, logic module, power supply / I/O: 115 V/230 V/relay, 8 DI/4 DO, without display, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic unit
;