- Accionamientos
- Automatización
- Sistemas de automatización
- Sistemas de automatización industrial SIMATIC
- Controladores
- Módulo lógico LOGO!
- LOGO! Módulos básicos con display
- LOGO! Módulos básicos sin display
- LOGO! Módulos de ampliación
- LOGO! Módulos de comunicación
- LOGO!Power
- LOGO! Software
- LOGO! Kit de iniciación
- LOGO! Accesorios
- SIPLUS LOGO!
- SIPLUS LOGO!Power
- SIPLUS LOGO! Accesorios
- Basic Controller
- Advanced Controller
- Distributed Controllers
- Software Controllers
- Drive Controllers
- Sistemas de E/S
- Sistemas de regulación SIMATIC
- Software para controladores SIMATIC
- Programadoras
- SIMOTION Motion Control System
- Sistemas de automatización CNC SINUMERIK
- Sistemas de cableado/armarios eléctricos
- Sistemas de manejo y visualización SIMATIC HMI
- Sistemas de identificación y localización
- Comunicación industrial
- Modular Automation
- Control industrial
- Industrial Edge
- Software industrial
- Industrial Computing
- Sistemas de control de procesos
- Instrumentación de procesos
- Analítica de procesos
- Fuentes de alimentación SITOP
- Productos para necesidades específicas
- Energía
- Market-specific solutions
- Servicios
- ... y todo lo que usted también pueda necesitar
| |
LOGO! DM8 24 expansion module, PS/I/O: 24V/24V/trans., 4 DI/4 DO for LOGO! 8
Article Number (Market Facing Number) |
2702208 | 6ED1055-1CB00-0BA2 |
Product Description |
LOGO! DM8 24 expansion module, PS/I/O: 24V/24V/trans., 4 DI/4 DO for LOGO! 8
|
Product family |
LOGO! expansion modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
200 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,129 Kg |
Packaging Dimension |
7,00 x 9,60 x 5,50 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106029432 |
UPC |
887621847470 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
STLOGO! |
Product Group |
4071 |
Group Code |
R131 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 04.08.2014 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
ebcb9be1-aa7f-481e-b619-a2ca7eb385b1 |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-04 |
eClass |
14 |
27-24-22-04 |
eClass |
6 |
27-24-22-04 |
eClass |
7.1 |
27-24-22-04 |
eClass |
8 |
27-24-22-04 |
eClass |
9 |
27-24-22-04 |
eClass |
9.1 |
27-24-22-04 |
ETIM |
7 |
EC001419 |
ETIM |
8 |
EC001419 |
ETIM |
9 |
EC001419 |
IDEA |
4 |
3566 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|