23.00 ile Wednesday, 19 February arasında 12.00 rutin bakım nedeniyle SiePortal'ın Monday, 17 February tarihinden itibaren kullanılamayabileceğini lütfen unutmayın. Anlayışınız için teşekkür ederiz. SiePortal Hizmet Ekibi
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2702212 | 6ED1055-1HB00-0BA2
Product
LOGO! DM8 24R expansion module, PS/I/O: 24V/24V/relay, 2 MW 4 DI/4 DO, AC/DC/NPN input for LOGO! 8
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 2702212 | 6ED1055-1HB00-0BA2
Product Description LOGO! DM8 24R expansion module, PS/I/O: 24V/24V/relay, 2 MW 4 DI/4 DO, AC/DC/NPN input for LOGO! 8
Product family LOGO! expansion modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 200
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,166 Kg
Packaging Dimension 7,00 x 9,50 x 5,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106029449
UPC 887621847494
Commodity Code 85389091
LKZ_FDB/ CatalogID STLOGO!
Product Group 4071
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 04.08.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 00734c02-9d54-465c-b624-96a2612c97d5
Classifications
 
Version Classification
eClass 12 27-24-22-04
eClass 14 27-24-22-04
eClass 6 27-24-22-04
eClass 7.1 27-24-22-04
eClass 8 27-24-22-04
eClass 9 27-24-22-04
eClass 9.1 27-24-22-04
ETIM 7 EC001419
ETIM 8 EC001419
ETIM 9 EC001419
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ED1055-1MA00-0BA2
LOGO! AM2 expansion module, PS/: 12/24 V DC, 2 AI, 0-10 V or 0/4-20 mA for LOGO! 8
6ED1055-1MD00-0BA2
LOGO! AM2 RTD expansion module, PS: 12/24 V DC, 2AI-50...+200°/C Pt100/1000 for LOGO! 8
6ED1055-1MB00-0BA2
LOGO! DM8 12/24R expansion module, PS/I/O: 12, 24V/12V/24V/relay, 2 MW, 4 DI/4 DO for LOGO! 8
6ED1055-1MM00-0BA2
LOGO! AM2 AQ expansion module, PS: 24 V DC, 2 AO, 0-10 V, 0/4-20 mA for LOGO! 8
6ED1055-1NB10-0BA2
LOGO! DM16 24R expansion module, PS/I/O: 24 V DC/24 V DC/relay, 8 DI/8 DO, 4 MW for LOGO! 8
;