23.00 ile Wednesday, 19 February arasında 12.00 rutin bakım nedeniyle SiePortal'ın Monday, 17 February tarihinden itibaren kullanılamayabileceğini lütfen unutmayın. Anlayışınız için teşekkür ederiz. SiePortal Hizmet Ekibi
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2714095 | 6ED1055-4MH08-0BA1
Product
Image similar
LOGO! TD text display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2714095 | 6ED1055-4MH08-0BA1
Product Description LOGO! TD text display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8
Product family LOGO! basic modules with display
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 200
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,312 Kg
Packaging Dimension 9,50 x 17,60 x 4,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106033620
UPC 195125092013
Commodity Code 85389091
LKZ_FDB/ CatalogID STLOGO!
Product Group 4071
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 30.09.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number faff3070-7fab-4843-8d95-f09fe5b82325
Classifications
 
Version Classification
eClass 12 27-33-02-03
eClass 14 27-33-02-03
eClass 6 27-24-23-04
eClass 7.1 27-24-23-04
eClass 8 27-24-23-04
eClass 9 27-33-02-03
eClass 9.1 27-33-02-03
ETIM 7 EC001426
ETIM 8 EC001426
ETIM 9 EC001426
IDEA 4 6679
UNSPSC 15 43-21-19-06
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AV2123-2GB03-0AX0
SIMATIC HMI, KTP700 Basic, Basic Panel, Key/touch operation, 7" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6AV2123-2DB03-0AX0
SIMATIC HMI, KTP400 Basic, Basic Panel, Key/touch operation, 4" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
6ED1058-0BA08-0YA1
LOGO! SOFT Comfort V8.4, single license for 1 installation E-SW, SW and documentation on DVD, 6 languages, executable on Windows 7 (64 Bit), 8 (64 Bit), 10 (32 and 64 Bit) Windows 11, Mac OS 10.14 Mojave; Mac OS 10.15 Catalina; Mac OS 11 Big Sur; Mac OS 12.1 Monterey Linux: tested with SUSE Linux 15 (64 Bit)
6AV2123-2GA03-0AX0
SIMATIC HMI, KTP700 Basic DP, Basic Panel, Key/touch operation, 7" TFT display, 65536 colors, PROFIBUS interface, configurable as of WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
1FK2104-6AF00-0SA0
SIMOTICS S-1FK2 HD servo motor M0=3.2 Nm; PN = 1 kW at nN=3000 rpm (380-480 V); PN = 0.5 kW at nN=1500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D19x40mm; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M17, rotatable;
;