Please note SiePortal functions might not be available from Monday, 17 February 23.00 CET to Wednesday, 19 February 12.00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3581793 | 6ED1057-4CA00-0AA0
Product
LOGO! contact 24 Switching module for direct switching of resistive loads up to 20 A and motors up to 4 kW, 24 V DC, 3 NO contacts+1 NC EAN: 4025515050742
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3581793 | 6ED1057-4CA00-0AA0
Product Description LOGO! contact 24 Switching module for direct switching of resistive loads up to 20 A and motors up to 4 kW, 24 V DC, 3 NO contacts+1 NC EAN: 4025515050742
Product family LOGO!Contact switching module
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 200
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,159 Kg
Packaging Dimension 6,10 x 7,00 x 3,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515050742
UPC 754554400754
Commodity Code 85364190
LKZ_FDB/ CatalogID STLOGO!
Product Group 4071
Group Code R131
Country of origin Turkey
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-16
eClass 14 27-24-22-16
eClass 6 27-24-22-16
eClass 7.1 27-24-22-16
eClass 8 27-24-22-16
eClass 9 27-24-22-16
eClass 9.1 27-24-22-16
ETIM 7 EC001417
ETIM 8 EC001417
ETIM 9 EC001417
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
3WA9111-0AF05
Accessory 3WA/3WL Charging Motor (M) 110-127 V AC / 110-125 V DC
3820414 | 5TT5800-0
INSTA contactor with 2 NO contacts Contact for 230 V AC, 400V 20A Control 230 V AC
2702210 | 6ED1055-1FB00-0BA2
LOGO! DM8 230R expansion module, PS/I/O: 230V/230V/relay, 2 MW, 4 DI/4 DO for LOGO! 8
;