SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2714021 | 6EP1931-2EC21
Product
SITOP DC UPS module 24 V/15 A uninterruptible power supply without interface input: 24 V DC/16 A output: 24 V DC/15 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6EP1935-6MD11
SITOP battery module 24 V/3.2 Ah with maintenance-free sealed lead-acid batteries for SITOP DC UPS module 6 A and 15 A
6EP1935-6MD31
SITOP pure lead-acid battery module 24 V/2.5 Ah with maintenance-free sealed lead-acid batteries for SITOP DC UPS module 6 A and 15 A
6EP1935-6ME21
SITOP battery module 24 V/7 Ah with maintenance free sealed lead-acid batteries for SITOP DC UPS module 6 A, 15 A and 40 A
6EP1935-6MF01
SITOP battery module 24 V/12 Ah with maintenance free sealed lead-acid batteries for SITOP DC UPS module 6 A, 15 A and 40 A
Product
Article Number (Market Facing Number) 2714021 | 6EP1931-2EC21
Product Description SITOP DC UPS module 24 V/15 A uninterruptible power supply without interface input: 24 V DC/16 A output: 24 V DC/15 A
Product family SITOP DC UPS
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 585
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,400 Kg
Packaging Dimension 14,00 x 14,00 x 6,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515151043
UPC 662643298239
Commodity Code 85044060
LKZ_FDB/ CatalogID KT10-PD
Product Group 4215
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

is(α,α-dimethylbenzyl) peroxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 73306bf8-182d-4564-b5fb-1ac6599aabe7
Classifications
 
Version Classification
eClass 12 27-04-07-05
eClass 14 27-04-07-05
eClass 6 27-04-06-90
eClass 7.1 27-04-06-90
eClass 8 27-04-06-90
eClass 9 27-04-07-05
eClass 9.1 27-04-07-05
ETIM 7 EC000382
ETIM 8 EC000382
ETIM 9 EC000382
IDEA 4 4149
UNSPSC 15 39-12-10-11
|
Buy product
Quantity 1 Piece
Frequently bought together:
2714028 | 6EP1935-6ME21
SITOP battery module 24 V/7 Ah with maintenance free sealed lead-acid batteries for SITOP DC UPS module 6 A, 15 A and 40 A
3RS7025-1FE00
Separation amplifier with Manual-Auto switch 24 V AC/DC, 3-way separation input: 0-10 V, 0/4-20 mA output: 0-10 V, 0/4-20 mA screw terminal
3603174 | 3UF7011-1AU00-0
basic unit SIMOCODE pro V PN, Ethernet/PROFINET IO, PN system redundancy, OPC UA server, web server, transfer rate 100 Mbps, 2 x bus connection via RJ45, 4I/3O freely parameterizable, US: 110 - 240 V AC/DC, input for thermistor connection monostable relay outputs, expandable by expansion modules
3682397 | 3UF7110-1AA01-0
Current/voltage measuring module V2; Set current 0.3 ... 4 A, Voltage measurement up to 690 V, Overall width 45 mm, Straight-through transformer, basic unit required pro V PB, pro V MR, pro V PN or pro V EIP
3682398 | 3UF7111-1AA01-0
Current/voltage measuring module V2; Set current 3...40 A, Voltage measurement up to 690 V, Overall width 45 mm, Straight-through transformer, basic unit required pro V PB, pro V MR, pro V PN or pro V EIP
;