SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2714027 | 6EP1935-6MC01
Product
SITOP battery module 24 V/1.2 Ah with maintenance-free sealed lead-acid batteries for SITOP DC UPS module 6 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 2714027 | 6EP1935-6MC01
Product Description SITOP battery module 24 V/1.2 Ah with maintenance-free sealed lead-acid batteries for SITOP DC UPS module 6 A
Product family DC UPS battery modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 585
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,650 Kg
Packaging Dimension 13,00 x 15,00 x 11,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515151258
UPC 662643298475
Commodity Code 85072080
LKZ_FDB/ CatalogID KT10-PD
Product Group 4215
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-05-04-03
eClass 14 27-05-04-03
eClass 6 27-05-04-90
eClass 7.1 27-05-04-03
eClass 8 27-05-04-03
eClass 9 27-05-04-03
eClass 9.1 27-05-04-03
ETIM 7 EC000357
ETIM 8 EC000357
ETIM 9 EC000357
UNSPSC 15 26-11-17-01
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7136-6DB00-0CA0
SIMATIC DP, Electronics module for ET 200SP, F-DQ 4X24 V DC/2A, 15 mm width, up to PL E (ISO 13849) up to SIL 3 (IEC 61508)
3RH2911-2FA40
auxiliary switch, on the front, 4 NO, .3/.4, .3/.4, .3/.4, .3/.4, current path: 1 NO, 1 NO, 1 NO, 1 NO, spring-loaded terminal, for contactors 3RT2 and contactor relays 3RH2
2324346 | 3SU1050-1GB20-0AA0
EMERGENCY STOP mushroom pushbutton, 22 mm, round, metal, shiny, red, 30 mm, positive latching, acc. to EN ISO 13850, rotate-to-unlatch
3SU1050-4BF01-0AA0
RONIS key-operated switch, 22 mm, round, metal, shiny, lock number SB30, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal O, possible special locks: SB31, 421, 455
2324359 | 3SU1051-0AB40-0AA0
Illuminated pushbutton, 22 mm, round, metal, shiny, green, pushbutton, flat, momentary contact type
;