SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2714039 | 6EP1961-2BA21
Product
Image similar
SITOP PSE200U 10 A selectivity module 4-channel input: 24 V DC/40 A output: 24 V DC/4x 10 A threshold adjustable 3-10 A with common signaling contact
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6EP3334-7SB00-3AX0
SITOP PSU6200 24 V/10 A stabilized power supply input: 120 - 240 V AC (110 - 240 V DC) output: 24 V DC/10 A with diagnostic interface
6EP3336-7SB00-3AX0
SITOP PSU6200 24 V/20 A stabilized power supply input: 120 - 240 V AC (110 - 240 V DC) output: 24 V DC/20 A with diagnostic interface
6EP3336-7SC00-3AX0
SITOP PSU6200 Ex 24 V/20 A stabilized power supply input: 120 - 240 V AC output: 24 V DC/20 A with diagnostic interface with coated printed circuit boards
6EP3337-8SB00-0AY0
SITOP PSU8200 24 V/40 A stabilized power supply input: 120/230 V AC output: 24 V DC/40 A
Product
Article Number (Market Facing Number) 2714039 | 6EP1961-2BA21
Product Description SITOP PSE200U 10 A selectivity module 4-channel input: 24 V DC/40 A output: 24 V DC/4x 10 A threshold adjustable 3-10 A with common signaling contact
Product family SITOP PSE200U selectivity module
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 588
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,220 Kg
Packaging Dimension 8,20 x 8,80 x 7,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515152668
UPC 662643533286
Commodity Code 85363010
LKZ_FDB/ CatalogID KT10-PE
Product Group 4214
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number ab6e13ca-6e6c-4977-a3fa-625d4ed326f3
Classifications
 
Version Classification
eClass 12 27-37-18-02
eClass 14 27-37-18-02
eClass 6 27-37-18-02
eClass 7.1 27-37-18-02
eClass 8 27-37-18-02
eClass 9 27-37-18-02
eClass 9.1 27-37-18-02
ETIM 7 EC001440
ETIM 8 EC001440
ETIM 9 EC001440
IDEA 4 4727
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
Frequently bought together:
1FK7062-2AC71-1RA0
SIMOTICS S synchronous motor 1FK7-CT PN=1.5kW; UDC=600V M0=8.5Nm (100K); NN=2000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 20-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM20DQI) shaft with feather key, tolerance N without holding brake, degree of protection IP64
3LD2230-0TK11
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 32 A, Operating power / at AC-23 A at 400 V: 11.5 kW, installation in distribution boards, knob-operated mechanism, black, handle direct at the switch
3NJ6920-3BE13
accessory for Switch disconnector with fuses In-line design, pluggable current transformer 150/1 A, Cl. 0.5, legal-for-trade calibrated Bushing opening 14 mm
3820927 | 3RF2450-1AC45
Solid-state contactor 3-phase 3RF2 AC 51 / 50 A / 40 °C 48-600 V / 4-30 V DC 3-phase controlled screw terminal Blocking voltage 1200 V
3RH2911-2XA31-0MA0
auxiliary switch, on the front, 3 NO + 1 NC, 53/54, 61/62, 73/74, 83/84, current path: 1 NO, 1 NC, 1 NO, 1 NO, spring-loaded terminal, for contactors 3RT2 and contactor relays 3RH2
;