SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2714042 | 6EP1961-2BA31
Product
SITOP PSE200U 3 A selectivity module 4-channel input: 24 V DC/12 A output: 24 V DC/4x 3 A threshold value adjustable 0.5-3 A with status message for each output
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2714042 | 6EP1961-2BA31
Product Description SITOP PSE200U 3 A selectivity module 4-channel input: 24 V DC/12 A output: 24 V DC/4x 3 A threshold value adjustable 0.5-3 A with status message for each output
Product family SITOP PSE200U selectivity module
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 588
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,170 Kg
Packaging Dimension 8,20 x 8,80 x 7,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515153399
UPC 887621043308
Commodity Code 85363010
LKZ_FDB/ CatalogID KT10-PE
Product Group 4214
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 18.04.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 7bfc74df-3f10-486b-98bf-c703b92606a6
Classifications
 
Version Classification
eClass 12 27-37-18-02
eClass 14 27-37-18-02
eClass 6 27-37-18-02
eClass 7.1 27-37-18-02
eClass 8 27-37-18-02
eClass 9 27-37-18-02
eClass 9.1 27-37-18-02
ETIM 7 EC001440
ETIM 8 EC001440
ETIM 9 EC001440
IDEA 4 4727
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;