SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6EP1967-2AA00
Product
SITOP Switch on current limiter Ballast unit for SITOP Power supplies input: 100-480 V AC, 10 A max output: 100-480 V AC, 10 A max
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6EP1433-2BA20
SITOP PSU300S 24 V/5 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/5 A
6EP3433-7SB00-0AX0
SITOP PSU6200 24 V/5 A stabilized power supply input: 400 - 500 V AC output: 24 V DC/5 A
6EP1434-2BA20
SITOP PSU300S 24 V/10 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/10 A
6EP3434-7SB00-3AX0
SITOP PSU6200 24 V/10 A stabilized power supply input: 400 - 500 V AC output: 24 V DC/10 A with diagnostics interface
Product
Article Number (Market Facing Number) 6EP1967-2AA00
Product Description SITOP Switch on current limiter Ballast unit for SITOP Power supplies input: 100-480 V AC, 10 A max output: 100-480 V AC, 10 A max
Product family Inrush current limiter
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 588
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,120 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515152330
UPC 040892604504
Commodity Code 85363010
LKZ_FDB/ CatalogID KT10-PE
Product Group 4216
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RT2025-1CL24-3MA0
power contactor, AC-3e/AC-3, 17 A, 7.5 kW / 400 V, 3-pole, 230 V AC, 50/60 Hz, with plugged-in varistor, auxiliary contacts: 2 NO + 2 NC, screw terminal, size: S0, captive auxiliary switch
;