23.00 ile Wednesday, 19 February arasında 12.00 rutin bakım nedeniyle SiePortal'ın Monday, 17 February tarihinden itibaren kullanılamayabileceğini lütfen unutmayın. Anlayışınız için teşekkür ederiz. SiePortal Hizmet Ekibi
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2702252 | 6EP3321-6SB00-0AY0
Product
LOGO!POWER 12 V / 1.9 A stabilized power supply input: 100-240 V AC output: 12 V DC/ 1.9 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2702252 | 6EP3321-6SB00-0AY0
Product Description LOGO!POWER 12 V / 1.9 A stabilized power supply input: 100-240 V AC output: 12 V DC/ 1.9 A
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 583
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,120 Kg
Packaging Dimension 6,70 x 9,60 x 5,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515154808
UPC 804766476860
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PH
Product Group 4022
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number e8f4ee50-c90d-4cb8-b656-da18823fde45
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AV2123-3GB32-0AW0
SIMATIC HMI MTP700, Unified Basic Panel, touch operation, 7" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Basic V18 Update 3, contains open-source software, which is provided free of charge see enclosed Blu-ray
6ES7214-1AG40-0XB0
SIMATIC S7-1200, CPU 1214C, compact CPU, DC/DC/DC, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 2 AI 0-10 V DC, power supply: DC 20.4-28.8 V DC, program/data memory 150 KB
6ES7215-1AG40-0XB0
SIMATIC S7-1200, CPU 1215C, compact CPU, DC/DC/DC, 2 PROFINET ports, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 0.5 A; 2 AI 0-10 V DC, 2 AO 0-20 mA DC, power supply: DC 20.4-28.8 V DC, program/data memory 200 KB
6ES7222-1AD30-0XB0
SIMATIC S7-1200, Digital output SB 1222, 4 DQ, 5V DC 200kHz
6ES7222-1BD30-0XB0
SIMATIC S7-1200, Digital output SB 1222, 4 DQ, 24 V DC 200 kHz
;