23.00 ile Wednesday, 19 February arasında 12.00 rutin bakım nedeniyle SiePortal'ın Monday, 17 February tarihinden itibaren kullanılamayabileceğini lütfen unutmayın. Anlayışınız için teşekkür ederiz. SiePortal Hizmet Ekibi
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
2702256 | 6EP3330-6SB00-0AY0
Product
LOGO!POWER 24 V / 0.6 A stabilized power supply input: 100-240 V AC output: 24 V DC/ 0.6 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2702256 | 6EP3330-6SB00-0AY0
Product Description LOGO!POWER 24 V / 0.6 A stabilized power supply input: 100-240 V AC output: 24 V DC/ 0.6 A
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 583
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,070 Kg
Packaging Dimension 6,70 x 9,60 x 3,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515154877
UPC 804766486067
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PH
Product Group 4022
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 5854e890-04b0-472d-8c00-80d3aee12cd8
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
|
Buy product
Quantity 1 Piece
Frequently bought together:
3LD3330-0TK11
Load disconnector 3LD3, Iu 40 A Main switch 3-pole Rated operating capacity at AC-23 A at 400 V 18.5 kW Installation in distribution boards, Basic switch with selector knob black
3720600 | 3RT2015-1AP01
power contactor, AC-3e/AC-3, 7 A, 3 kW / 400 V, 3-pole, 230 V AC, 50/60 Hz, auxiliary contacts: 1 NO, screw terminal, size: S00
3720854 | 3RV2011-4AA10
Circuit breaker size S00 for motor protection, CLASS 10 A-release 10...16 A N-release 208 A screw terminal Standard switching capacity
2323986 | 3SE6605-2BA
magnetically operated switch contact block rectangular large 25 x 88 mm, contact elements 1 NO+1 NC, with 3 m cable, required solenoid 3SE6704-2BA or with increased operating distance 8 mm 3SE6701-2BA.
3SE6701-2BA
solenoid rectangular large, with increased operating distance 8 mm, for contact blocks 3SE660*-2BA*
;